Cat® General Purpose Buckets have been designed to optimize performance of the Cat Compact Wheel Loader when loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
  • Capacity,
    1 yd3
    .08 m3
     to 
    1.8 yd3
    1.3 m3
  • Width,
    74 in
    1870 mm
     to 
    95 in
    2413 mm
  • Weight,
    790 lb
    358 kg
     to 
    1300 lb
    590 kg
» View Full Product Line


Cat® Industrial Grapple Buckets are designed to handle bulky, irregularly shaped objects found in demolition, industrial, construction, recycling. Ideal for railroad ties, trees, large rocks, brush, industrial and demolition scrap, and recycling debris.
  • Width,
    81 in.
    2080 mm
  • Weight,
    1295 lb
    587 kg
  • Height (Grapples closed),
    41 in.
    1038 mm
» View Full Product Line


Cat® Light Material Buckets leverage many of the same features found in the General Purpose Bucket but with higher volume capacities to handle less dense materials such as top soil, fertilizer, wood chips and many more.
  • Capacity,
    1.6 yd3
    1.2 m3
     to 
    2 yd3
    1.5 m3
  • Width,
    76 in
    1940 mm
     to 
    81 in
    2050 mm
  • Weight,
    1016 lb
    461 kg
     to 
    1135 lb
    515 kg
» View Full Product Line


Cat® Multi-Purpose Buckets have the same loading, reliability and durability characteristics as other Compact Wheel Loader buckets, with the added versatility for digging, dozing, clamping, grading and leveling in a broad range of applications.
  • Capacity,
    1 yd3
    .8 m3
     to 
    2.1 yd3
    1.6 m3
  • Width,
    74 in
    1870 mm
     to 
    96 in
    2438 mm
  • Weight,
    1161 lb
    527 kg
     to 
    3000 lb
    1361 kg
» View Full Product Line


Cat® Right Side Dump Buckets are ideal for metering bedding materials into a trench or loading a truck in a confined area.
  • Capacity,
    1.25 yd3
    1 m3
     to 
    2 yd3
    1.5 m3
  • Width,
    94 in
    2388 mm
     to 
    108 in
    2743 mm
  • Weight,
    2590 lb
    1175 kg
     to 
    2800 lb
    1270 kg
» View Full Product Line

 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.