544 Forwarder

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

544 Forwarder

Caterpillar forwarders have proven, over-sized components including heavy-duty axles and torque converter power shift transmission. The spacious, comfortable operator station is designed for exceptional visibility.
Specifications

Engine

Gross Power
125 hp
93 kW
Engine Model
Cat® C4.4 ACERT
Cat® C4.4 ACERT

Operating Specifications

Load Capacity
24000 lb
10866 kg
Benefits & Features
Power Train
  • Field proven CAT ACERT diesel engines
  • Torque converter power shift transmission
  • 4-speed electronic shift
  • Wet disc axle and parking brakes

» Learn More


Control System
  • Closed center proportional control valves
  • Hydraulic oil cooler with thermal bypass

» Learn More


Operator Station
  • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
  • Side windows double as escape routes
  • Heater/air conditioner
  • Fire extinguisher
  • 360° lighting package
  • Hydraulic tilt cab
  • Isolation mounted cab

» Learn More


Specifications

Engine

Gross Power
125 hp
93 kW
Engine Model
Cat® C4.4 ACERT
Cat® C4.4 ACERT

Operating Specifications

Load Capacity
24000 lb
10866 kg
Loader Reach
22.74 ft
6.93 m
Wood Bunk Length
131.89 in
3350 mm

Transmission

Transmission
Electric Power Shift
Electric Power Shift
Gears
4/4
4/4

Weights

Operating Weight
27000 lb
12247 kg

Tire

Tire size front (Optional)
28 L x 26
28 L x 26
Tire size rear (Optional)
28 L x 26
28 L x 26

Dimensions

Ground Clearance
21.6 in
549 mm

Hydraulic System

Flow Rate
49.7 gal/min
188 L/min
Hydraulic Fluid Reservoir
32 gal
121 L

Service Refill Capacities

Fuel Tank
47 gal
178 L

Benefits & Features

Power Train
  • Field proven CAT ACERT diesel engines
  • Torque converter power shift transmission
  • 4-speed electronic shift
  • Wet disc axle and parking brakes


Control System
  • Closed center proportional control valves
  • Hydraulic oil cooler with thermal bypass


Operator Station
  • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
  • Side windows double as escape routes
  • Heater/air conditioner
  • Fire extinguisher
  • 360° lighting package
  • Hydraulic tilt cab
  • Isolation mounted cab


Structures
  • Large engine side covers
  • Heavy-duty engine and radiator house
  • Purpose-built blade with wear resistant front cutting edge
  • Optional brush sweeps
  • Heavy frame articulation points
  • Full 40° articulation with frame lock
  • Adjustable log bunks with floating cam stakes


Loader Features
  • Rear mounted loader with durable rack and pinion swing system
  • Wrapped hoses
  • Full load high reach boom
  • 250˚ rotation
  • European style butt-bypass grapple with high strength steel dampener


Standard / Optional Equip.

544 Standard Equipment

Funk 1200 Front Axle
NAF Bogie (HD) Rear Axle
Cat C4.4 ACERT Engine
23.1 x 26 Front Tire
600/55 x 26.5 Rear Tire
Electric Power Shift Transmission
PVG 75 cc Variable displacement load sensing piston pump
Loader with Telescopic Boom --6.93 m (22 ft, 9 in) Reach

544 Optional Equipment

28 L x 26 Front Tire
700/50 x 26.5 Rear Tire
Bogie Tracks
  
  
 

About Cat

The Cat equipment product line, consisting of more than 300 machines, sets the standard for our industry. We plan to help you meet your needs with our equipment, with our distribution and product support system, and the continual introduction and updating of products.

Our Company

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.