544
Caterpillar forwarders have proven, over-sized components including heavy-duty axles and torque converter power shift transmission. The spacious, comfortable operator station is designed for exceptional visibility.
--- Select a Model ---
534
544
564
574
584
584 HD
544 Forwarder
Overview
544 Forwarder
Caterpillar forwarders have proven, over-sized components including heavy-duty axles and torque converter power shift transmission. The spacious, comfortable operator station is designed for exceptional visibility.
Specifications
Engine
Gross Power
125 hp
93 kW
Engine Model
Cat® C4.4 ACERT
Cat® C4.4 ACERT
Operating Specifications
Load Capacity
24000 lb
10866 kg
Benefits & Features
Power Train
Field proven CAT ACERT diesel engines Torque converter power shift transmission 4-speed electronic shift Wet disc axle and parking brakes »
Learn More
Control System
Closed center proportional control valves Hydraulic oil cooler with thermal bypass »
Learn More
Operator Station
Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows Side windows double as escape routes Heater/air conditioner Fire extinguisher 360° lighting package Hydraulic tilt cab Isolation mounted cab »
Learn More
Specifications
Engine
Gross Power
125 hp
93 kW
Engine Model
Cat® C4.4 ACERT
Cat® C4.4 ACERT
Operating Specifications
Load Capacity
24000 lb
10866 kg
Loader Reach
22.74 ft
6.93 m
Wood Bunk Length
131.89 in
3350 mm
Transmission
Transmission
Electric Power Shift
Electric Power Shift
Gears
4/4
4/4
Weights
Operating Weight
27000 lb
12247 kg
Tire
Tire size front (Optional)
28 L x 26
28 L x 26
Tire size rear (Optional)
28 L x 26
28 L x 26
Dimensions
Ground Clearance
21.6 in
549 mm
Hydraulic System
Flow Rate
49.7 gal/min
188 L/min
Hydraulic Fluid Reservoir
32 gal
121 L
Service Refill Capacities
Fuel Tank
47 gal
178 L
Benefits & Features
Power Train
Field proven CAT ACERT diesel engines Torque converter power shift transmission 4-speed electronic shift Wet disc axle and parking brakes
Control System
Closed center proportional control valves Hydraulic oil cooler with thermal bypass
Operator Station
Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows Side windows double as escape routes Heater/air conditioner Fire extinguisher 360° lighting package Hydraulic tilt cab Isolation mounted cab
Structures
Large engine side covers Heavy-duty engine and radiator house Purpose-built blade with wear resistant front cutting edge Optional brush sweeps Heavy frame articulation points Full 40° articulation with frame lock Adjustable log bunks with floating cam stakes
Loader Features
Rear mounted loader with durable rack and pinion swing system Wrapped hoses Full load high reach boom 250˚ rotation European style butt-bypass grapple with high strength steel dampener
Standard / Optional Equip.
544 Standard Equipment
Funk 1200 Front Axle
NAF Bogie (HD) Rear Axle
Cat C4.4 ACERT Engine
23.1 x 26 Front Tire
600/55 x 26.5 Rear Tire
Electric Power Shift Transmission
PVG 75 cc Variable displacement load sensing piston pump
Loader with Telescopic Boom --6.93 m (22 ft, 9 in) Reach
544 Optional Equipment
28 L x 26 Front Tire
700/50 x 26.5 Rear Tire
Bogie Tracks